IESNA:LM-63-2002
[TEST]P1201599
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-827-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 2700K, 450mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4905
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
674.5 725.3 779.9 834.8 876.9 902.6 918.3 927.1 936.8 948.1
962.5 982.2 1008.7 1040.1 1078.1 1142.2 1239 1367.3 1525.9 1724.1
1984 2282.3 2599.8 2888.7 3063.2 2974.6 2797.2 2559.5 2273.8 1933.5
1503 1073.8 702.8 408.5 179.7 55.6 0
674.5 719.8 767.7 814.5 851.2 874.4 888.9 897.3 905.8 916.4
931.5 952.7 980.2 1011.8 1051 1107.6 1188.6 1294.7 1427.9 1586.2
1776.1 1975.6 2152.4 2277.7 2309 2177.2 1990.6 1768.5 1526.2 1263.6
962.5 673.7 434 251.2 113 37 0
674.5 714.2 755.4 794.3 825.6 846.3 859.5 867.5 874.9 884.8
900.6 923.1 951.6 983.5 1023.9 1073.1 1138.3 1222.1 1329.9 1448.3
1568.2 1668.9 1705 1666.7 1554.8 1379.7 1184 977.6 778.7 593.7
422.1 273.5 165.3 93.9 46.3 18.4 0
674.5 708.3 743.1 775.5 800.8 818.2 829.1 834.3 838.4 843.9
853.8 869.3 889.4 910.4 934.3 961.1 995.1 1039.6 1098.2 1160.5
1218.4 1256 1247.7 1189.4 1081 934.3 784.6 638 502.4 384.1
278.7 188.9 121.7 74.9 40 16.6 0
674.5 702.4 730.9 756.8 776.1 790.2 798.7 801.1 801.9 802.9
807 815.5 827.2 837.3 844.7 849.1 851.9 857.2 866.4 872.7
868.6 843.1 790.4 712.1 607.1 488.9 385.3 298.5 226.1 174.4
135.4 104.3 78.2 55.9 33.8 14.8 0
674.5 696.4 718.5 738.5 753.9 764 768.6 766.2 759.5 751.4
743.4 738 735.5 732.4 726.6 716.5 702.7 688.5 675.3 664.4
652.5 632.3 599 552 491 417.9 352.2 289.1 228.8 182.5
142.8 109.2 80.2 56.2 33.6 14.6 0
674.5 690.5 706.2 720.3 731.7 737.9 738.5 731.2 717.2 699.9
679.8 660.5 643.7 627.4 608.4 583.9 553.6 519.9 484.2 456
436.3 421.6 407.6 391.9 374.8 347 319.1 279.7 231.4 190.6
150.1 114.3 82.3 56.6 33.4 14.4 0
674.5 684.8 694.7 704.2 712.7 716.4 713.6 701.3 680.1 655.2
627.4 602 580.8 562.5 544.5 523.4 498.1 470.2 440.6 417.2
401.6 391.4 384 375.2 361.7 338.3 315 282 242.1 205.7
167 130.7 96.2 66.9 40.9 17.5 0
674.5 679.1 683.2 688.1 693.7 694.9 688.7 671.3 643 610.5
575.1 543.6 517.9 497.6 480.6 462.8 442.6 420.5 397 378.4
367 361.2 360.3 358.5 348.6 329.6 310.9 284.2 252.7 220.8
184 147.1 110.1 77.1 48.4 20.6 0
674.5 673.6 672.3 673.3 675.4 675.6 667.4 646.3 613.8 577.3
541.1 512.6 491.9 476.6 463.2 447.5 428.7 407.8 384.1 361.7
345 335.9 336.9 337.8 334.9 327.9 311.1 283.7 252.7 223.4
195.7 166.4 133.2 96.8 63 26.7 0
674.5 667.4 661.5 659.4 660.5 661.7 656.2 639.4 612 580.8
550.6 524.2 501 480.7 461.5 441.3 419.3 395.9 372.6 351.8
333.5 319.8 312.6 308.3 304.2 299.4 289.4 271.4 248.7 223.4
194.7 165.9 133.1 97.9 64.4 28.5 0
674.5 662.5 652.2 646.9 647.3 651 651.1 641.3 620.8 593.9
565.6 538.7 512.5 487.5 463.3 439.3 414.6 389.7 366.5 346.7
329 315.4 305.6 298 290.9 282.8 271.7 256.7 238.3 216.2
189.2 161.5 129.4 96.1 62.5 27.7 0
674.5 657.5 642.8 634.5 634.2 640.3 646 643.2 629.6 606.9
580.7 553.2 524.1 494.3 465.2 437.2 409.9 383.4 360.5 341.6
324.5 311 298.5 287.8 277.6 266.2 254 242 227.8 209.1
183.6 157.1 125.7 94.3 60.6 26.9 0
674.5 653 634.9 624.1 623.8 633.4 646.9 654.4 649.2 629.2
600.8 569.8 537.8 505.2 473.6 443.2 414.2 387 363.4 344.4
328.9 317.5 307.8 297.7 286.4 271.8 256.2 241.4 225.5 205.7
180.4 153.7 122.9 92.3 58.4 26.5 0
674.5 648.6 627.1 613.8 613.5 626.5 647.8 665.7 668.8 651.7
620.9 586.3 551.5 516.2 481.9 449.2 418.6 390.5 366.4 347.2
333.2 324 317.1 307.7 295.1 277.3 258.3 240.7 223.2 202.3
177.1 150.4 120.1 90.3 56.2 26.1 0
674.5 644.7 620.1 605.1 604.1 619.1 645.9 671.7 681.3 668
637 599.2 562.2 526.5 492.1 459.3 428.3 399.8 375.2 355.8
341.4 331.5 325.1 317.2 305.9 289.9 271.8 253.2 234.1 210.9
183.5 155.7 124.4 90 54.3 26 0
674.5 640.8 613.2 596.3 594.6 611.8 644 677.7 693.9 684.3
653 612.1 572.9 536.7 502.2 469.4 438.1 409.1 384 364.4
349.5 338.9 333.2 326.6 316.7 302.6 285.3 265.7 245.1 219.5
189.9 160.9 128.8 89.6 52.4 25.9 0
674.5 636.8 606.9 588.6 586 602.8 636.2 671.4 691 686.1
659.1 618.7 578.3 542.8 509.5 478.4 448.4 420.2 395.6 375.8
359.7 348.4 341.5 334.8 325.1 311.5 293.9 273.8 252.1 225.8
195.6 165.8 132.9 88.2 48.4 22.9 0
674.5 632.9 600.6 580.9 577.3 593.9 628.4 665.2 688.1 687.8
665 625.4 583.8 548.8 516.7 487.4 458.8 431.3 407.1 387.2
369.9 357.9 349.8 343.1 333.5 320.4 302.4 281.9 259.1 232.2
201.4 170.7 137 86.7 44.4 19.8 0
674.5 629.9 595.7 575.1 570.4 585.1 615.9 648.6 669.1 669.7
650.2 614.8 575.7 541.4 511.5 484.9 459.4 434.3 411.4 392.1
376.2 365.4 357.7 351.1 341.5 327.8 308.9 287.4 264.1 237.1
205.9 175.4 140.6 94.4 51.6 22.8 0
674.5 626.9 590.9 569.4 563.5 576.3 603.4 632 650.2 651.6
635.3 604.3 567.6 534 506.2 482.5 459.9 437.3 415.7 397
382.5 372.9 365.7 359 349.5 335.1 315.4 293 269.2 242
210.4 180.1 144.2 102 58.8 25.8 0
674.5 624.4 587.5 565.4 559 570.4 594.5 618.9 634.2 635.1
620.7 592.9 559.5 527.5 500.2 477 455.2 433.3 412.1 394.5
382.3 374.3 367.5 360.9 351.6 337.1 317.4 295 271.1 244.3
212.7 182.4 147.2 107 65 28.3 0
674.5 621.9 584.1 561.3 554.4 564.6 585.7 605.9 618.2 618.6
606.1 581.6 551.3 521 494.2 471.4 450.6 429.4 408.5 392.1
382.2 375.6 369.4 362.8 353.7 339.1 319.4 297 273 246.6
215.1 184.6 150.1 112.1 71.2 30.9 0
674.5 620 581.7 558.6 551.8 561.7 581.6 599.9 610.5 610.5
599.1 576.9 548.9 519.4 491.8 467.1 444.2 421.5 399.5 384
375.8 370.4 364.8 358.2 349.2 335 315.5 293.4 270.1 244.2
213.9 182.9 149.4 111.8 70.7 30.2 0
674.5 618.1 579.3 555.8 549.2 558.8 577.6 593.9 602.8 602.4
592 572.1 546.5 517.8 489.4 462.7 437.9 413.6 390.5 376
369.4 365.1 360.3 353.6 344.7 331 311.6 289.8 267.2 241.7
212.7 181.2 148.7 111.4 70.1 29.6 0
674.5 616.3 577.4 554.2 547.8 557.6 576 591.9 600.3 599.7
589.5 571 546.5 518.1 488.9 460.4 433.6 407.4 383.2 369.2
363.1 359.5 355.4 348.7 339.7 325.7 306.5 285.1 262.6 237.4
209.1 177.5 143.7 107.3 66.9 27.9 0
674.5 614.6 575.6 552.5 546.4 556.4 574.4 589.9 597.9 597
586.9 569.8 546.5 518.3 488.4 458.1 429.3 401.1 375.9 362.5
356.9 353.9 350.4 343.8 334.7 320.4 301.4 280.3 258 233.1
205.4 173.9 138.8 103.1 63.6 26.2 0
674.5 612.4 573.8 551.3 545.8 556.2 574.3 589.6 597.1 595.8
585.4 569.4 546.9 518.7 488.1 456.8 426.8 397 371.1 357.9
352.5 349.9 346.8 340.1 330.8 315.8 297.4 276.7 253.9 229.1
201.6 170.8 133 99.4 60.3 24.6 0
674.5 614.6 575.6 552.5 546.4 556.4 574.4 589.9 597.9 597
586.9 569.8 546.5 518.3 488.4 458.1 429.3 401.1 375.9 362.5
356.9 353.9 350.4 343.8 334.7 320.4 301.4 280.3 258 233.1
205.4 173.9 138.8 103.1 63.6 26.2 0
674.5 616.3 577.4 554.2 547.8 557.6 576 591.9 600.3 599.7
589.5 571 546.5 518.1 488.9 460.4 433.6 407.4 383.2 369.2
363.1 359.5 355.4 348.7 339.7 325.7 306.5 285.1 262.6 237.4
209.1 177.5 143.7 107.3 66.9 27.9 0
674.5 618.1 579.3 555.8 549.2 558.8 577.6 593.9 602.8 602.4
592 572.1 546.5 517.8 489.4 462.7 437.9 413.6 390.5 376
369.4 365.1 360.3 353.6 344.7 331 311.6 289.8 267.2 241.7
212.7 181.2 148.7 111.4 70.1 29.6 0
674.5 620 581.7 558.6 551.8 561.7 581.6 599.9 610.5 610.5
599.1 576.9 548.9 519.4 491.8 467.1 444.2 421.5 399.5 384
375.8 370.4 364.8 358.2 349.2 335 315.5 293.4 270.1 244.2
213.9 182.9 149.4 111.8 70.7 30.2 0
674.5 621.9 584.1 561.3 554.4 564.6 585.7 605.9 618.2 618.6
606.1 581.6 551.3 521 494.2 471.4 450.6 429.4 408.5 392.1
382.2 375.6 369.4 362.8 353.7 339.1 319.4 297 273 246.6
215.1 184.6 150.1 112.1 71.2 30.9 0
674.5 624.4 587.5 565.4 559 570.4 594.5 618.9 634.2 635.1
620.7 592.9 559.5 527.5 500.2 477 455.2 433.3 412.1 394.5
382.3 374.3 367.5 360.9 351.6 337.1 317.4 295 271.1 244.3
212.7 182.4 147.2 107 65 28.3 0
674.5 626.9 590.9 569.4 563.5 576.3 603.4 632 650.2 651.6
635.3 604.3 567.6 534 506.2 482.5 459.9 437.3 415.7 397
382.5 372.9 365.7 359 349.5 335.1 315.4 293 269.2 242
210.4 180.1 144.2 102 58.8 25.8 0
674.5 629.9 595.7 575.1 570.4 585.1 615.9 648.6 669.1 669.7
650.2 614.8 575.7 541.4 511.5 484.9 459.4 434.3 411.4 392.1
376.2 365.4 357.7 351.1 341.5 327.8 308.9 287.4 264.1 237.1
205.9 175.4 140.6 94.4 51.6 22.8 0
674.5 632.9 600.6 580.9 577.3 593.9 628.4 665.2 688.1 687.8
665 625.4 583.8 548.8 516.7 487.4 458.8 431.3 407.1 387.2
369.9 357.9 349.8 343.1 333.5 320.4 302.4 281.9 259.1 232.2
201.4 170.7 137 86.7 44.4 19.8 0
674.5 636.8 606.9 588.6 586 602.8 636.2 671.4 691 686.1
659.1 618.7 578.3 542.8 509.5 478.4 448.4 420.2 395.6 375.8
359.7 348.4 341.5 334.8 325.1 311.5 293.9 273.8 252.1 225.8
195.6 165.8 132.9 88.2 48.4 22.9 0
674.5 640.8 613.2 596.3 594.6 611.8 644 677.7 693.9 684.3
653 612.1 572.9 536.7 502.2 469.4 438.1 409.1 384 364.4
349.5 338.9 333.2 326.6 316.7 302.6 285.3 265.7 245.1 219.5
189.9 160.9 128.8 89.6 52.4 25.9 0
674.5 644.7 620.1 605.1 604.1 619.1 645.9 671.7 681.3 668
637 599.2 562.2 526.5 492.1 459.3 428.3 399.8 375.2 355.8
341.4 331.5 325.1 317.2 305.9 289.9 271.8 253.2 234.1 210.9
183.5 155.7 124.4 90 54.3 26 0
674.5 648.6 627.1 613.8 613.5 626.5 647.8 665.7 668.8 651.7
620.9 586.3 551.5 516.2 481.9 449.2 418.6 390.5 366.4 347.2
333.2 324 317.1 307.7 295.1 277.3 258.3 240.7 223.2 202.3
177.1 150.4 120.1 90.3 56.2 26.1 0
674.5 653 634.9 624.1 623.8 633.4 646.9 654.4 649.2 629.2
600.8 569.8 537.8 505.2 473.6 443.2 414.2 387 363.4 344.4
328.9 317.5 307.8 297.7 286.4 271.8 256.2 241.4 225.5 205.7
180.4 153.7 122.9 92.3 58.4 26.5 0
674.5 657.5 642.8 634.5 634.2 640.3 646 643.2 629.6 606.9
580.7 553.2 524.1 494.3 465.2 437.2 409.9 383.4 360.5 341.6
324.5 311 298.5 287.8 277.6 266.2 254 242 227.8 209.1
183.6 157.1 125.7 94.3 60.6 26.9 0
674.5 662.5 652.2 646.9 647.3 651 651.1 641.3 620.8 593.9
565.6 538.7 512.5 487.5 463.3 439.3 414.6 389.7 366.5 346.7
329 315.4 305.6 298 290.9 282.8 271.7 256.7 238.3 216.2
189.2 161.5 129.4 96.1 62.5 27.7 0
674.5 667.4 661.5 659.4 660.5 661.7 656.2 639.4 612 580.8
550.6 524.2 501 480.7 461.5 441.3 419.3 395.9 372.6 351.8
333.5 319.8 312.6 308.3 304.2 299.4 289.4 271.4 248.7 223.4
194.7 165.9 133.1 97.9 64.4 28.5 0
674.5 673.6 672.3 673.3 675.4 675.6 667.4 646.3 613.8 577.3
541.1 512.6 491.9 476.6 463.2 447.5 428.7 407.8 384.1 361.7
345 335.9 336.9 337.8 334.9 327.9 311.1 283.7 252.7 223.4
195.7 166.4 133.2 96.8 63 26.7 0
674.5 679.1 683.2 688.1 693.7 694.9 688.7 671.3 643 610.5
575.1 543.6 517.9 497.6 480.6 462.8 442.6 420.5 397 378.4
367 361.2 360.3 358.5 348.6 329.6 310.9 284.2 252.7 220.8
184 147.1 110.1 77.1 48.4 20.6 0
674.5 684.8 694.7 704.2 712.7 716.4 713.6 701.3 680.1 655.2
627.4 602 580.8 562.5 544.5 523.4 498.1 470.2 440.6 417.2
401.6 391.4 384 375.2 361.7 338.3 315 282 242.1 205.7
167 130.7 96.2 66.9 40.9 17.5 0
674.5 690.5 706.2 720.3 731.7 737.9 738.5 731.2 717.2 699.9
679.8 660.5 643.7 627.4 608.4 583.9 553.6 519.9 484.2 456
436.3 421.6 407.6 391.9 374.8 347 319.1 279.7 231.4 190.6
150.1 114.3 82.3 56.6 33.4 14.4 0
674.5 696.4 718.5 738.5 753.9 764 768.6 766.2 759.5 751.4
743.4 738 735.5 732.4 726.6 716.5 702.7 688.5 675.3 664.4
652.5 632.3 599 552 491 417.9 352.2 289.1 228.8 182.5
142.8 109.2 80.2 56.2 33.6 14.6 0
674.5 702.4 730.9 756.8 776.1 790.2 798.7 801.1 801.9 802.9
807 815.5 827.2 837.3 844.7 849.1 851.9 857.2 866.4 872.7
868.6 843.1 790.4 712.1 607.1 488.9 385.3 298.5 226.1 174.4
135.4 104.3 78.2 55.9 33.8 14.8 0
674.5 708.3 743.1 775.5 800.8 818.2 829.1 834.3 838.4 843.9
853.8 869.3 889.4 910.4 934.3 961.1 995.1 1039.6 1098.2 1160.5
1218.4 1256 1247.7 1189.4 1081 934.3 784.6 638 502.4 384.1
278.7 188.9 121.7 74.9 40 16.6 0
674.5 714.2 755.4 794.3 825.6 846.3 859.5 867.5 874.9 884.8
900.6 923.1 951.6 983.5 1023.9 1073.1 1138.3 1222.1 1329.9 1448.3
1568.2 1668.9 1705 1666.7 1554.8 1379.7 1184 977.6 778.7 593.7
422.1 273.5 165.3 93.9 46.3 18.4 0
674.5 719.8 767.7 814.5 851.2 874.4 888.9 897.3 905.8 916.4
931.5 952.7 980.2 1011.8 1051 1107.6 1188.6 1294.7 1427.9 1586.2
1776.1 1975.6 2152.4 2277.7 2309 2177.2 1990.6 1768.5 1526.2 1263.6
962.5 673.7 434 251.2 113 37 0
674.5 725.3 779.9 834.8 876.9 902.6 918.3 927.1 936.8 948.1
962.5 982.2 1008.7 1040.1 1078.1 1142.2 1239 1367.3 1525.9 1724.1
1984 2282.3 2599.8 2888.7 3063.2 2974.6 2797.2 2559.5 2273.8 1933.5
1503 1073.8 702.8 408.5 179.7 55.6 0
674.5 728.1 789.6 850.5 895.4 922.7 935.6 938.8 940.9 942.7
945.7 952.1 963.9 978.6 1002.9 1053.8 1142.8 1271.9 1440.2 1640.8
1881 2157.6 2476.6 2821.6 3167.4 3259.3 3064.4 2813.6 2550.3 2250.7
1831.3 1380.3 960.7 584.8 273.3 87.1 0
674.5 730.9 799.2 866.1 913.8 942.7 952.8 950.4 944.9 937.4
928.9 922 919.1 917.3 927.8 965.3 1046.7 1176.5 1354.4 1557.4
1778 2032.9 2353.4 2754.5 3271.7 3544 3331.6 3067.8 2826.8 2568
2159.6 1686.8 1218.5 761.1 366.9 118.5 0
674.5 734.8 808.7 880.1 930.3 957.6 962.2 950.6 932.7 911.9
890.2 870.8 856 845.9 853.5 897.8 996.4 1147.6 1341.7 1554.8
1778.5 2020.3 2304.3 2655.9 3149.2 3530.3 3384.5 3092.6 2837.8 2576
2189.1 1729 1271 819.7 416.7 146.3 0
674.5 738.7 818.3 894.2 946.8 972.4 971.6 950.8 920.4 886.5
851.6 819.6 793 774.6 779.2 830.2 946.2 1118.7 1328.9 1552.2
1778.9 2007.7 2255.1 2557.3 3026.8 3516.4 3437.4 3117.3 2848.9 2583.9
2218.6 1771.2 1323.4 878.3 466.5 174.1 0
674.5 741 823.4 902.6 956.8 979.7 971.8 940.3 897.2 852.4
810.2 773.8 745.2 729.7 748 828.2 981.6 1196 1452.8 1730.9
2009.3 2282.8 2561.4 2866.5 3319.4 3784.5 3778 3472.3 3166.4 2832.2
2411.8 1918.1 1434.3 954.7 529.3 205.5 0
674.5 743.3 828.6 911.1 966.7 986.9 972.1 929.8 874.1 818.4
768.9 728 697.5 684.9 716.9 826.2 1017.1 1273.3 1576.7 1909.6
2239.6 2558 2867.6 3175.7 3612.1 4052.6 4118.7 3827.2 3483.7 3080.6
2605 2065 1545.2 1031 592 236.9 0
674.5 744.5 831.7 915.7 971.2 989.4 969.5 920.2 857.2 797.3
746.7 706.2 677.3 669 713.2 843.1 1058.3 1348.2 1699.7 2089.7
2477.3 2852 3218.1 3572.8 4037.2 4457.1 4510.9 4221.1 3822.7 3334.5
2783.7 2191.7 1611.8 1058.8 607.7 238.2 0
674.5 745.7 834.9 920.2 975.6 991.8 966.9 910.6 840.4 776.2
724.6 684.4 657.1 653.1 709.5 860.1 1099.4 1423 1822.7 2269.7
2714.9 3146.1 3568.7 3969.9 4462.3 4861.5 4903.1 4615 4161.7 3588.3
2962.4 2318.5 1678.3 1086.5 623.5 239.5 0
674.5 745.1 837.3 922.4 977.3 992 963.8 903.8 830 764.8
713.8 674.2 647.6 646.3 708.9 868.9 1119.9 1467 1897.4 2375.4
2858.6 3318.3 3773.6 4223.9 4736.9 5115.3 5119.2 4784.3 4255.7 3597.8
2914.5 2236.2 1545.9 982.5 540.2 201.1 0
674.5 745.7 834.9 920.2 975.6 991.8 966.9 910.6 840.4 776.2
724.6 684.4 657.1 653.1 709.5 860.1 1099.4 1423 1822.7 2269.7
2714.9 3146.1 3568.7 3969.9 4462.3 4861.5 4903.1 4615 4161.7 3588.3
2962.4 2318.5 1678.3 1086.5 623.5 239.5 0
674.5 744.5 831.7 915.7 971.2 989.4 969.5 920.2 857.2 797.3
746.7 706.2 677.3 669 713.2 843.1 1058.3 1348.2 1699.7 2089.7
2477.3 2852 3218.1 3572.8 4037.2 4457.1 4510.9 4221.1 3822.7 3334.5
2783.7 2191.7 1611.8 1058.8 607.7 238.2 0
674.5 743.3 828.6 911.1 966.7 986.9 972.1 929.8 874.1 818.4
768.9 728 697.5 684.9 716.9 826.2 1017.1 1273.3 1576.7 1909.6
2239.6 2558 2867.6 3175.7 3612.1 4052.6 4118.7 3827.2 3483.7 3080.6
2605 2065 1545.2 1031 592 236.9 0
674.5 741 823.4 902.6 956.8 979.7 971.8 940.3 897.2 852.4
810.2 773.8 745.2 729.7 748 828.2 981.6 1196 1452.8 1730.9
2009.3 2282.8 2561.4 2866.5 3319.4 3784.5 3778 3472.3 3166.4 2832.2
2411.8 1918.1 1434.3 954.7 529.3 205.5 0
674.5 738.7 818.3 894.2 946.8 972.4 971.6 950.8 920.4 886.5
851.6 819.6 793 774.6 779.2 830.2 946.2 1118.7 1328.9 1552.2
1778.9 2007.7 2255.1 2557.3 3026.8 3516.4 3437.4 3117.3 2848.9 2583.9
2218.6 1771.2 1323.4 878.3 466.5 174.1 0
674.5 734.8 808.7 880.1 930.3 957.6 962.2 950.6 932.7 911.9
890.2 870.8 856 845.9 853.5 897.8 996.4 1147.6 1341.7 1554.8
1778.5 2020.3 2304.3 2655.9 3149.2 3530.3 3384.5 3092.6 2837.8 2576
2189.1 1729 1271 819.7 416.7 146.3 0
674.5 730.9 799.2 866.1 913.8 942.7 952.8 950.4 944.9 937.4
928.9 922 919.1 917.3 927.8 965.3 1046.7 1176.5 1354.4 1557.4
1778 2032.9 2353.4 2754.5 3271.7 3544 3331.6 3067.8 2826.8 2568
2159.6 1686.8 1218.5 761.1 366.9 118.5 0
674.5 728.1 789.6 850.5 895.4 922.7 935.6 938.8 940.9 942.7
945.7 952.1 963.9 978.6 1002.9 1053.8 1142.8 1271.9 1440.2 1640.8
1881 2157.6 2476.6 2821.6 3167.4 3259.3 3064.4 2813.6 2550.3 2250.7
1831.3 1380.3 960.7 584.8 273.3 87.1 0
674.5 725.3 779.9 834.8 876.9 902.6 918.3 927.1 936.8 948.1
962.5 982.2 1008.7 1040.1 1078.1 1142.2 1239 1367.3 1525.9 1724.1
1984 2282.3 2599.8 2888.7 3063.2 2974.6 2797.2 2559.5 2273.8 1933.5
1503 1073.8 702.8 408.5 179.7 55.6 0
